1EDI3050AS
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
FamilyEiceDRIVER™ isolated gate driver ICs for EV
-
Input Vcc range4.55 V to 5.5 V
-
Isolation TypeGalvanic isolation - Reinforced
-
Output Current (Sink)20 A
-
Output Current (Source)20 A
-
QualificationAutomotive
-
Turn Off Propagation Delay60 ns
-
Turn On Propagation Delay60 ns
-
Voltage Class1200 V
| Recommended | ||
|
OPN
|
1EDI3050ASXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- For IGBTs/SiC-MOSFETs up to 1200 V
- Integrated SPI functionality
- CMTI up to 150 V/ns up to 1000 V
- 6.8 kV reinforced insulation (DIN VDE)
- Integrated booster (up to 20 A peak)
- Integr. flyback controller (2% acc.)
- Safety inputs on both sides
- Propagation delay 60 ns typical
- Integrated dual 12-Bit ADC
- Redundant DESAT and OCP protection
- Gate and output stage monitoring
- ISO26262 SEooC for safety up to ASIL B
Benefits
- High configurability
- Easy platform development
- Supports highest system efficiency
- Saving the ext. isolated power supply
- Supports ASIL D on system level
- Easy FMEDA analysis
- Easy system safety architecture
- Dual monitoring for parallel switches
- Dual clamping for parallel switches
- AEC-Q100 qualified
- Compact DSO-36 fine pitch package